Image for Rack-Angle Mounted Drawer from nVent | Hoffman
+ / - Hover over image to Zoom

Rack-Angle Mounted Drawer

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Steel drawer for 19-in. rack-angle mounting mounts to the front surface of the rack angles. Integral steel box contains the drawer and protects surrounding internal equipment. Extends 13 in. (330 mm) on ball bearing slides. Front includes handle and key lock. Finish is RAL 7035 textured light-gray polyester powder paint. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. Fits rack width Rack Units
    Catalog Number H in. Fits rack width Rack Units
    1.69 19 in. 1
    3.47 19 in. 2
    5.20 19 in. 3