Image for ProLine-SY, Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine-SY, Type 12

Bulletin Number:

  • P20SY
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 VDE IP55 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Traditional ProLine-SY Modular Enclosures are designed to protect many kinds of HMI systems, including panel- or rack-mount flat screens and control panels. There are multiple configuration possibilities—simply add components to the frame to create an enclosure that meets design requirements.

    Features:

  • The top compartment is open and can accommodate a variety of front cover, door and window door options
  • Solid covers with prefabricated operator interface cutouts are available
  • Internal grid straps are factory installed in top compartment to provide support for operator interfaces
  • Two doors, one on the lower front and one on the back of the enclosure, provide convenient access and additional protection
  • The bottom door is hinged on the left and has an attractive Keylocking Flush Swing Handle
  • The solid rear door permits rear access to equipment and wiring and includes a keylocking pushbutton handle
  • Standard external components include solid sides, solid top and a 100-mm solid base
  • Notes:

    Top and bottom door opening size: 29.09 x 21.11 (739 x 536) on 600-mm wide; 29.09 x 28.98 (739 x 736) on 800-mm wide
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in.
    Catalog Number A in. B in. C in.
    62.99 23.62 23.62
    62.99 31.5 23.62