Image for Frame Joining Kits from nVent | Hoffman
+ / - Hover over image to Zoom

Frame Joining Kits

Bulletin Number:

  • P20
  • Material:

  • Rubber
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Standard frame Joining Kit permits joining two enclosure frames while maintaining an environmental seal. The kit consist of six frame nuts and screws, as well as gasket material to maintain a dust-tight and water-tight seal between ganged frames. Can be used if rack angles are not in front or rearmost positions, or if a mounting plate is not in the rearmost position.

    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Standard Frame Joining, Side-to-Side
    Standard Frame Joining, Side-to-Side, Non-gasketed
    EMC Standard Frame Joining, Side-to-Side
    Alternate Frame Joining, Side-to-Side
    Frame Joining, Front-to-Back