Image for 19-in. Fixed Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

19-in. Fixed Shelf

Catalog Number:  A19SH5
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 40020
  • Ship Wt. Std. Pkg. (lbs):

  • 8.04
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    14 gauge steel fixed shelf has large ventilation slots in shelf surface. Mounts between two pair of rack mounting angles that have accessory mounting legs. Shelves have RAL 7035 light-gray polyester powder paint finish. Plated mounting hardware is furnished.
    19-in. Fixed Shelf
    Catalog Number
    A19SH5
    Rack Units 1
    D in. 16.06
    E in. 10.46
    F in. 13.46
    Fits rack width 19 (in.)
    No accessories available.