Image for 23-in. Rack Angles from nVent | Hoffman
+ / - Hover over image to Zoom

23-in. Rack Angles

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    23-in. Rack Angles are available for telecom applications. They fit directly into 700-mm wide frames or into 800-mm wide frames using frame reducing brackets. Rack Angles are 12 gauge steel with 10-32 tapped holes. 23-in. Rack Angles are available with 1.00-in. vertical hole spacing.

    Notes:

    Vertical holes spaced in 1.00 in. (25.4mm) increments.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame Height Rack Units Length in. Hole
    Catalog Number Fits Frame Height Rack Units Length in. Hole
    1400 mm or taller 29 50.00 Tapped
    1600 mm or taller 33 57.99 Tapped
    1800 mm or taller 38 65.98 Tapped
    2000 mm 42 73.98 Tapped
    700 mm or taller 13 22.99 Tapped