Image for SpectraCool Slim Fit Indoor Air Conditioner from nVent | Hoffman
+ / - Hover over image to Zoom

SpectraCool Slim Fit Indoor Air Conditioner

Industry Standards:

UL/cUL Listed Type 12; File No.SA6453 CE EAC IP 54 Internal Loop IP34 External Loop
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Notes:

  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Units with Remote Access Control utilize a digital controller and communicate via SNMP, Profinet, Ethernet, Modbus, or USB.
  • Applications:

  • Industrial Automation
  • Machine Tool
  • Automotive
  • Packaging handling equipment
  • Material handling
  • Features:

  • Slim fit design
  • Standard cutout dimension for easy exchange
  • Energy efficient rotary compressor
  • R134a earth-friendly refrigerant
  • Models for 115, 230, and 400/460 3-phase VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Active condensate management to prevent dripping water
  • Aesthetic design plastic cover to optimize air flow
  • Three mounting options; fully recessed, partial recessed and surface mount
  • Remote access control option for monitoring units worldwide
  • Easy filter replacement for extremely dusty environments
  • Dust resistant coils for filterless operation
  • Every unit functionally tested before shipping
  • Standard Air Conditioners are compatible with an enclosure door switch
  • Specifications:

  • Nominal cooling capacity:
  • - S06 1000 and 1500 BTU/hr. (300 and 500 W)
  • - S10 3400 and 5000 BTU/hr. (1000 and 1500 W)
  • - S16 6800, 8500, and 13500 BTU/hr. (2000, 2500, and 4000 W)
  • Operating temperature range from 50 F / 10 C to 131 F / 55 C
  • Finish:

    RAL 7035 light-gray, semi-textured powder-coat paint
     
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Max Current (A) Fahrenheit Min. Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Max Current (A) Fahrenheit Min. Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Indoor Model 1000 300 13 50 100 - 120 VAC 125 / 131 21.6 11.0 5.5 28
    Indoor Model 1000 300 6 50 200 - 250 VAC 131 21.6 11.0 5.5 28
    Indoor Model 1700 500 20 50 100 - 120 VAC 131 21.6 11.0 8.1 33
    Indoor Model 1700 500 10 50 200 - 250 VAC 131 21.6 11.0 8.1 33
    Indoor Model with Remote Access Control 1000 300 13 50 100 - 120 VAC 125 / 131 21.6 11.0 5.5 28
    Indoor Model with Remote Access Control 1000 300 6 50 200 - 250 VAC 131 21.6 11.0 5.5 28
    Indoor Model with Remote Access Control 1700 500 20 50 100 - 120 VAC 131 21.6 11.0 8.1 33
    Indoor Model with Remote Access Control 1700 500 10 50 200 - 250 VAC 131 21.6 11.0 8.1 33
    Indoor Model 3400 1000 34 50 100 - 120 VAC 131 37.4 15.7 10.2 86
    Indoor Model 3400 1000 18 50 200 - 250 VAC 131 37.4 15.7 10.2 86
    Indoor Model 3400 1000 8 50 400 - 460 VAC 131 37.4 15.7 10.2 99
    Indoor Model 5000 1500 34 50 100 - 120 VAC 131 37.4 15.7 10.2 95
    Indoor Model 5000 1500 22 50 200 - 250 VAC 131 37.4 15.7 10.2 95
    Indoor Model 5000 1500 8 50 400 - 460 VAC 131 37.4 15.7 10.2 95
    Indoor Model with Remote Access Control 3400 1000 34 50 100 - 120 VAC 131 37.4 15.7 10.2 86
    Indoor Model with Remote Access Control 3400 1000 18 50 200 - 250 VAC 131 37.4 15.7 10.2 86
    Indoor Model with Remote Access Control 3400 1000 8 50 400 - 460 VAC 131 37.4 15.7 10.2 99
    Indoor Model with Remote Access Control 5000 1500 34 50 100 - 120 VAC 131 37.4 15.7 10.2 95
    Indoor Model with Remote Access Control 5000 1500 22 50 200 - 250 VAC 131 37.4 15.7 10.2 95
    Indoor Model with Remote Access Control 5000 1500 8 50 400 - 460 VAC 131 37.4 15.7 10.2 95
    Indoor Model 6800 2000 41 50 100 - 120 VAC 131 62.2 15.7 11.6 150
    Indoor Model 6800 2000 24 50 200 - 250 VAC 131 62.2 15.7 11.6 150
    Indoor Model 6800 2000 9 50 400 - 460 VAC 131 62.2 15.7 11.6 150
    Indoor Model 8500 2500 56 50 100 - 120 VAC 131 62.2 15.7 11.6 154
    Indoor Model 8500 2500 33 50 200 - 250 VAC 131 62.2 15.7 11.6 154
    Indoor Model 8500 2500 11 50 400 - 460 VAC 131 62.2 15.7 11.6 154
    Indoor Model 13500 4000 15 50 400 - 460 VAC 131 62.2 19.7 13.4 203
    Indoor Model with Remote Access Control 6800 2000 41 50 100 - 120 VAC 131 62.2 15.7 11.6 150
    Indoor Model with Remote Access Control 6800 2000 24 50 200 - 250 VAC 131 62.2 15.7 11.6 150
    Indoor Model with Remote Access Control 6800 2000 9 50 400 - 460 VAC 131 62.2 15.7 11.6 150
    Indoor Model with Remote Access Control 8500 2500 56 50 100 - 120 VAC 131 62.2 15.7 11.6 154
    Indoor Model with Remote Access Control 8500 2500 33 50 200 - 250 VAC 131 62.2 15.7 11.6 154
    Indoor Model with Remote Access Control 8500 2500 11 50 400 - 460 VAC 131 62.2 15.7 11.6 154
    Indoor Model with Remote Access Control 13500 4000 15 50 400 - 460 VAC 131 62.2 19.7 13.4 203