Image for Zonex Accessory Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Zonex Accessory Panels

Bulletin Number:

  • HL
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Steel panels are 12 gauge finished with white polyester powder paint or with a conductive, corrosion-resistant coating. Panel mounting hardware is furnished with all Zonex enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Panel Size D x E in. Panel Type
    Catalog Number Panel Size D x E in. Panel Type
    8.44 x 8.44 White
    8.44 x 8.44 Conductive
    17.89 x 11.98 Conductive
    10.25 x 10.25 White
    10.25 x 10.25 Conductive
    13.16 x 8.44 White
    13.16 x 8.44 Conductive
    16.23 x 13.24 White
    16.23 x 13.24 Conductive
    17.10 x 17.10 White
    17.10 x 17.10 Conductive
    17.89 x 11.98 White
    22.61 x 15.92 White
    22.61 x 15.92 Conductive
    27.33 x 19.85 White
    27.33 x 19.85 Conductive
    28.20 x 18.20 White
    28.20 x 18.20 Conductive