Image for 19-in. and 23-in. Rack Angles from nVent | Hoffman
+ / - Hover over image to Zoom

19-in. and 23-in. Rack Angles

Bulletin Number:

  • DWDH1
  • DNCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Made of 14 gauge steel with square holes or 12 gauge steel with 10-32 tapped holes. Provides 19- or 23-in. rack spacing depending on frame width. Finished with flat black RAL 9005 polyester powder paint or plated. Furnished in pairs.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L in. Rack Spacing Hole Type Fits Frame Height Fits Frame Width Rack Units Use With Kit Qty.
    Catalog Number L in. Rack Spacing Hole Type Fits Frame Height Fits Frame Width Rack Units Use With Kit Qty.
    78.87 19 in. Tapped 2100mm 700mm 45 Seismic Cabinet -
    78.87 19 & 23 in. Tapped 2100mm 800mm 45 Seismic Cabinet -
    19.38 19 in. Square 700mm 600mm 11 Networking Cabinet - SOHO -
    19.38 19 in. Tapped 700mm 600mm 11 Networking Cabinet - SOHO -
    33.37 19 in. Tapped Bottom Section 19 Network PC Cabinet 2