Image for Rack-Mountable Assemblies from nVent | Hoffman
+ / - Hover over image to Zoom

Rack-Mountable Assemblies (US SPECIFIC)

Industry Standards:

UL recognized • CSA Certified Motors • CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Fan trays are a versatile solution to cooling card cages and racks. Redundant cooling with optional failure detection makes this air mover the obvious choice for sensitive equipment. Minimal rack space and repositionable fans are suited to today’s smaller enclosures.

Features:

  • Slim 1.75 in. (44 mm) Panel Height
  • 19-in. rack mountable
  • Field adjustable fan strips to optimize air flow
  • Easy access to fan tray from front and back
  • Simplified installation without the need for side access
  • Support bracket
  • Exhaust Guard
  • 6-inch Power Cord AC trays, Terminal block on DC trays
  • Permanently lubricated ball bearing motors
  • 100% functionally tested
  • Specifications:

  • 115/230 VAC
  • 24 VDC
  • 50/60 Hz
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number A in. Description Number of Fans CFM Max Voltage Max Current (A) Nominal Watts Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number A in. Description Number of Fans CFM Max Voltage Max Current (A) Nominal Watts Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    1.75 Fan Tray 3 315 100 - 120 VAC 0.4 42 158 1.75 19.00 8.00 7.80
    1.75 Fan Tray 3 315 200 - 250 VAC 0.2 42 158 1.75 19.00 8.00 7.80
    - Fan Tray 3 330 24 VDC 0.8 21 158 1.75 19.00 8.00 7.60
    1.75 Fan Tray 6 630 100 - 120 VAC 0.9 84 158 1.75 19.00 18.75 10.20
    1.75 Fan Tray 6 630 200 - 250 VAC 0.5 84 158 1.75 19.00 18.75 10.20
    1.75 Fan Tray 9 945 100 - 120 VAC 1.4 126 158 1.75 19.00 18.75 12.50
    1.75 Fan Tray 9 945 200 - 250 VAC 0.8 126 158 1.75 19.00 18.75 12.50