Image for Wiring Trough, NEMA Type 1 from nVent | Hoffman
+ / - Hover over image to Zoom

Wiring Trough, NEMA Type 1

Bulletin Number:

  • F40T1
  • Material:

  • Steel
  • Industry Standards:

    UL 870 Listed; File No. E27524 cUL CSA C22.2 No. 26 Listed; File No. E27524 NEMA/EEMAC: Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Using a unique joining method that mechanically locks components together without fasteners or heat, this wiring trough ships completely assembled to save both time and labor. Designed for indoor use, this trough is available in various lengths.

    Features:

  • Keyhole screw slots in cover
  • Shipped completely assembled—no end caps to install
  • Mounting holes on the back of the enclosure
  • Flat cover fastened with plated steel screws
  • No gasketing or knockouts
  • Specifications:

    16 or 14 gauge plated steel

    Finish:

    Unpainted plated steel
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge Mounting G in. Mounting H in.
    Catalog Number A in. B in. C in. Gauge Mounting G in. Mounting H in.
    10 10 48 14 36.00 8.01
    12 12 120 14 108.00 10.01
    12 12 24 14 8.00 10.01
    12 12 36 14 20.00 10.01
    12 12 48 14 36.00 10.01
    12 12 60 14 48.00 10.01
    12 12 72 14 60.00 10.01
    12 12 96 14 84.00 10.01
    4 4 12 16 8.00 2.00
    4 4 24 16 20.00 2.00
    4 4 36 16 24.00 2.00
    4 4 48 16 36.00 2.00
    4 4 60 16 48.00 2.00
    4 4 72 16 60.00 2.00
    4 4 96 16 84.00 2.00
    6 6 12 16 8.00 4.00
    6 6 24 16 20.00 4.00
    6 6 36 16 24.00 4.00
    6 6 48 16 36.00 4.00
    6 6 60 16 48.00 4.00
    6 6 72 16 60.00 4.00
    6 6 96 16 84.00 4.00
    8 8 24 14 8.00 6.01
    8 8 36 14 20.00 6.01
    8 8 48 14 36.00 6.01
    8 8 60 14 48.00 6.01
    8 8 72 14 60.00 6.01
    8 8 96 14 84.00 6.01