Image for Tops from nVent | Hoffman
+ / - Hover over image to Zoom

Tops

Bulletin Number:

  • A3RHD
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris.  Solid tops are designed to be used with a closed-loop cooling solution.

    Description:

    Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description
    Catalog Number A in. B in. C in. Description
    15.53 36 33.42 Pagoda Top, One-Door
    5.5 36.26 33.42 Solid Top, One-Door
    15.53 68.89 33.42 Pagoda Top, Two-Door
    5.5 68.89 33.42 Solid Top, Two-Door