Image for WeatherFlo HD Rear Covers from nVent | Hoffman
+ / - Hover over image to Zoom

WeatherFlo HD Rear Covers

Bulletin Number:

  • A3RHD
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The heavy-duty rear cover is designed for those applications when the drive is mounted directly to the rear cover of the enclosure instead of to the panel. Select a rear cover for each door.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Material
    Catalog Number A in. B in. C in. Description Material
    63.69 29.25 1.29 Aluminum Rear Cover .100-in. Aluminum
    63.69 29.25 1.29 Heavy-Duty Rear Cover 12 Ga. Mild Steel