Image for Compact Series 4 Angle Adapter Plate from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Compact Series 4 Angle Adapter Plate

Bulletin Number:

  • CS4
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Cast aluminum finished with RAL 7035 light-gray polyester powder paint. Provides connection between enclosure and flange coupling. Includes gasket and installation hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number K in. D in. E in. F in. G in. J in. System Angle
    Catalog Number K in. D in. E in. F in. G in. J in. System Angle
    4.65 5.83 5.00 2.36 3.15 1.54 50, 60, 80 15°
    4.72 5.83 5.00 2.36 3.15 2.66 50, 60, 80 30°