Deep-Hinged Window Kit Type 4 and 4X, 22.19x16.14, Gray, Steel
- Quarter-turn latches for quick access
- 0.25-in. (6-mm) thick, clear polycarbonate windows for easy viewing
- 2.5-in. (64-mm) deep to allow for deep controls
- Built-in gasket compression stop on back of window kit facilitates flush mounting
- Designed for either left or right hinging
- Includes mounting template and mounting hardware
- Easy-to-remove clip-style hinge pin
- Optional Concept handles can be purchased separately to replace the standard quarter-turn latches
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Window Size: 474 x 290 mm / 18.68 x 11.41 in
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 16.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Deep-Hinged Window Kits provide protection, visibility and easy access to displays, equipment and components installed behind the viewing area. Window kits are conveniently sized to allow direct mounting in the usable door area of any enclosure with a suitably sized mounting surface.
BULLETIN NUMBER
A80W
Industry Standards
cUL Listed per CSA C22.2, No. 94; Type 3R, 4, 4X , 12; File No. E61997 (SS)
UL 508A Listed; Type 4, 12; File No. E61997 (MS)
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 (MS)
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 (SS)
cUL Listed per CSA C22.2, No. 94; Type 3R, 4, 4X, 12; File No. E61997 (SS)
Acier inoxydable
Acero inoxidable
不锈钢
Stainless Steel
NEMA/EEMAC Type 3R, 4, 4X, 12
IEC 60529, IP66
Mild Steel
NEMA/EEMAC Type 4, 12
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS