Image for H2Omit Vent Drains from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

H2Omit Vent Drains

Catalog Number:  AVDR4NM
Back To Product

Model Code:

  • 17763
  • Bulletin Number:

  • H2O
  • Industry Standards:

    Maintains UL/cUL Type 4, 4X rating when properly installed on a UL/cUL Type 4 or 4X enclosure. UL 508A Listed; Type 4, 4X; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X; File No. E61997 NEMA/EEMAC Type 4, 4X IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    H2Omit Vent Drains allow accumulated water to drain out the bottom of an enclosure. The UL-approved vent drains also function as an air pressure equalizer, reducing the harmful effects of temperature-induced vacuums that could pull water and moisture into the enclosure.

    Features:

  • Uses gravity to remove collected liquids
  • One-way mechanical shut-off when pressure is equalized prevents water and contaminants from entering the enclosure
  • Helps reduce corrosion that can limit the life of internal electrical and electronic components
  • Installs in a 7/8-in. hole in the bottom of enclosure with provided nut or in a 1/2-in. NPT/NPS threaded conduit hub
  • Installs in the bottom of mild steel, aluminum, stainless steel or non-metallic enclosures
  • Maintains enclosure’s UL Type rating when properly installed
  • Specifications:

  • Stainless Steel Vent Drain
  • Corrosion-resistant polyester material with a Type 304 stainless steel sleeve
  • Non-Metallic Drain Vent
  • Corrosion-resistant polyester material
  • 2.00-in. long x 1.25-in. outside diameter
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    H2Omit Vent Drains
    Catalog Number
    AVDR4NM
    Description H2Omit Vent Drains - Non Metallic
    Depth (in.) 1.25
    No accessories available.