Angled Trough with Removable Cover NEMA Type 1, 6x6x18, Gray, Mild Steel
Angled Trough with Removable Cover NEMA Type 1, 6x6x18, Gray, Mild Steel
Catalog#: AT6618
Angled Trough, Type 1 cuts total installation time by 80%. It eliminates the need for costly 90-degree conduit bends and offers flexibility for wire distribution, making it a time and cost saving solution. The unique design allows conduit runs through the front of the enclosure, and can be mounted in any corner.
Industry Standards
UL 870 Listed; File No. E27524
cUL CSA C22.2 No. 26 Listed; File No. E27524
NEMA/EEMAC: Type 1
IEC 60529, IP30
Details
Resources
Features
- Flexible install allows conduit runs through six sides of enclosure, including the front
- Cleaner appearance requiring less real estate on the wall
- Uniquely designed cover is removable and easy to assemble with half the number of screws
- Easy mounting via holes on the back of the enclosure
- Shipped completely assembled with no end caps to install
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.