Image for Hol-Sealers Non-Metallic Hole Seals from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hol-Sealers Non-Metallic Hole Seals

Catalog Number:  ASPB100125NM
Back To Product

Bulletin Number:

  • A80HS
  • Finish:

  • RAL 7035 Lt. Gray
  • Model Code:

  • 16308
  • Ship Wt. Std. Pkg. (lbs):

  • 0.2
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 CSA File No. 42186: Type 3R, 4, 4X, 12, 13 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

  • Designed for use in corrosive environments to seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water. These hole seals are suitable for sealing enclosure openings in industries such as petroleum and chemical processing, wastewater processing, pulp and paper, outdoor monitoring and any other industry exposed to harsh environments.
  • Innovative 3-in-1 self-centering design:
  • Thread self-centers on one hole size
  • Nut orientation “A” self-centers on a second hole size (see Nut Orientation drawing)
  • Features:

  • Nut orientation “B” self-centers on a third hole size
  • Innovative 3-in-1 self-centering design reduces inventory requirements; 3 models cover 9 common industry cutouts ranging from 1/2 in. to 2-1/2 in.
  • Non-metallic construction provides superior corrosion resistance for reliability in harsh environments
  • UV stabilized; ideal for direct sunlight (avoids fiberbloom associated with fiberglass)
  • Chemically resistant to a broad range of chemicals
  • Durable and impact resistant; resists cracking
  • Sold in quantities of 2 per catalog number
  • Cost-effective alternative to stainless steel
  • Polyester material has a UL 94 rating of 5VA
  • Easy to install; no tools required
  • Specifications:

  • Thread and nut are constructed of non-glass-filled polyester
  • Oil-resistant gasket
  • Hol-Sealers Non-Metallic Hole Seals
    Catalog Number
    ASPB100125NM
    A in. 2.19
    B in. 1.19
    C in. 0.12
    D in. 1.18
    E in. 2.14
    F in. .51
    Qty. 2
    Max. Hole Diameter in. 1.91
    Outside Diameter in. 2.19
    Torque in.-lb. 20
    No accessories available.