Hol-Sealers Non-Metallic Hole Seal, 1.57 Dia., Plastic
- Innovative 3-in-1 self-centering design reduces inventory requirements; 3 models cover 9 common industry cutouts ranging from 1/2 inch (13mm) to 2-1/2 inch (64mm)
- Non-metallic construction provides superior corrosion resistance for reliability in harsh environments
- UV stabilized; ideal for direct sunlight (avoids fiberbloom associated with fiberglass)
- Chemically resistant to a broad range of chemicals
- Durable and impact resistant; resists cracking
- Sold in quantities of 2 per catalog number
- Cost-effective alternative to stainless steel
- Polyester material has a UL 94 rating of 5VA
- Easy to install; no tools required
- Thread and nut are constructed of non-glass-filled polyester
- Oil-resistant gasket included
PRODUCT ATTRIBUTES
- Min Hole Diameter: 33 mm
- Outside Diameter: 1.56 in / 40 mm
- Torque: 15 lbf/in
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Textured
- Material: Polyester
- Thickness: 0.12 in / 3 mm
- Weight: 0.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Designed for use in corrosive environments to seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water. These hole seals are suitable for sealing enclosure openings in industries such as petroleum and chemical processing, wastewater processing, pulp and paper, outdoor monitoring and any other industry exposed to harsh environments.
BULLETIN NUMBER
A80HS
Industry Standards
UL 508A Component Recognized; Type 3R, 4, 4X , 12, 13; File No. E61997
UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997
CSA Référence 42186, type 3R, 4, 12, 13
Archivo CSA N.º 42186; Tipo 3R, 4, 12, 13
CSA 文件编号 42186;Type 3R、4、12、13
CSA File No. 42186; Type 3R, 4, 12, 13
NEMA/EEMAC Type 3R, 4, 12, 13
IEC 60529, IP66
Stainless Steel Hole Seals
CSA File No. 42186; Type 3R, 4, 4X, 12, 13
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS