Image for Screw-Cover Pull Box, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Screw-Cover, Type 1

Catalog Number:  ASG6X6X6
Back To Product

Bulletin Number:

  • A90P1
  • Model Code:

  • 42140
  • Ship Wt. Std. Pkg. (lbs):

  • 4.06
  • Interchangeable:

  • False
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27525 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525 NEMA/EEMAC Type 1 IEC 60529, IP30
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Use this enclosure in commercial and general industrial applications that require a junction or pull box. For flush installations, order flush covers and door frames separately.

    Applications:

    Use this enclosure in commercial and general industrial applications that require a junction or pull box. For flush installations, order flush covers and door frames separately.

    Features:

  • Unique keyhole screw slots in the cover
  • Available with or without knockouts. Various sizes of easy-to-remove concentric knockouts on all four sides of standard boxes with knockouts.
  • Optional flush-mounted door frame available
  • Optional flush covers
  • Flat, removable covers fastened with plated steel screws
  • Provision for grounding
  • Mounting holes on back of box
  • Specifications:

    16, 14 or 12 gauge steel or plated steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out. Unless otherwise specified, all custom pull boxes are finished with ANSI 61 gray polyester powder paint.

    Accessories:

  • Flush Covers
  • Flush-Mount Door Frames
  • Grounding Device
  • Type 1 Locking Window Pull Box Accessory
  • Touch-Up Paint
  • Screw-Cover, Type 1
    Catalog Number
    ASG6X6X6
    A in. 6
    B in. 6
    C in. 6
    Style Galvanized
    Number of Cover Screws 2
    Knockout Pattern along A Sides B-C-D
    Knockout Pattern along B Sides B-C-D

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Type 1 Pull Box Perforated Panel PB66PP Add Item to Project List add item to project list
    Thmbnail Image Screw-Cover Pull Box Extender, Type 1 A664SUG Add Item to Project List add item to project list
    Thmbnail Image Flush-Mount Door Frames AFDF0606P Add Item to Project List add item to project list
    Thmbnail Image Flush Covers AFE6X6 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS816 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGLK2 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS408 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS416 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS808 Add Item to Project List add item to project list