Image for Screw-Cover Pull Box, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Recommended Accessories

AGS808
Grounding Device
Dimensions: 0.0 x 0.0 x 0.0
AGS816
Grounding Device
Dimensions: 0.0 x 0.0 x 0.0
AGLK2
Grounding Device
Dimensions: 0.0 x 0.0 x 0.0
AGS416
Grounding Device
Dimensions: 0.0 x 0.0 x 0.0
AGS408
Grounding Device
Dimensions: 0.0 x 0.0 x 0.0

Screw-Cover, Type 1

Catalog Number:  ASE18X12X8
Back To Product

Bulletin Number:

  • A90P1
  • Model Code:

  • 13361
  • Ship Wt. Std. Pkg. (lbs):

  • 15.0
  • Interchangeable:

  • False
  • Finish:

  • Steel/Gray
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27525 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525 NEMA/EEMAC Type 1 IEC 60529, IP30
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Use this enclosure in commercial and general industrial applications that require a junction or pull box. For flush installations, order flush covers and door frames separately.

    Applications:

    Use this enclosure in commercial and general industrial applications that require a junction or pull box. For flush installations, order flush covers and door frames separately.

    Features:

  • Unique keyhole screw slots in the cover
  • Available with or without knockouts. Various sizes of easy-to-remove concentric knockouts on all four sides of standard boxes with knockouts.
  • Optional flush-mounted door frame available
  • Optional flush covers
  • Flat, removable covers fastened with plated steel screws
  • Provision for grounding
  • Mounting holes on back of box
  • Specifications:

    16, 14 or 12 gauge steel or plated steel

    Accessories:

  • Flush Covers
  • Flush-Mount Door Frames
  • Grounding Device
  • Type 1 Locking Window Pull Box Accessory
  • Touch-Up Paint
  • Screw-Cover, Type 1
    Catalog Number
    ASE18X12X8
    A in. 18
    B in. 12
    C in. 8
    Style Painted
    Number of Cover Screws 4
    Knockout Pattern along A Sides A-B-C-D-E-F-G-H-I
    Knockout Pattern along B Sides C-D-E-F-G

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Flush Covers AFE18X12 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS808 Add Item to Project List add item to project list
    Thmbnail Image Flush-Mount Door Frames AFDF1812P Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS816 Add Item to Project List add item to project list
    Thmbnail Image Screw-Cover Pull Box Extender, Type 1 A18124SU Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGLK2 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGLK2 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS416 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS408 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS408 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS416 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS808 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS816 Add Item to Project List add item to project list
    Thmbnail Image Touch-Up Paint ATPPY61 Add Item to Project List add item to project list