Hol-Sealers Hole Seal, 1.38-inch Diameter, Brushed, Stainless Steel 304
- Available in multiple colors and sizes
- Oil-resistant gasket provided
- Steel model has plated stud (10-32x5/8) and wing nut
- Stainless steel model has 300 series stainless steel stud (10-24x5/8) and wing nut
PRODUCT ATTRIBUTES
- Material: Stainless Steel 304
- Finish: Polished
- Color: Unpainted
- Thickness: 16 ga / 1.5 mm
- Usage: 1/2-in. conduit holes
- Max Hole Diameter: 0.88 in
- Min Hole Diameter: 22 mm
- Hol-Sealer Diameter: 1.38 in / 35 mm
- Weight: 0.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water with Hol-Sealers hole seals . Seals will cover any size or shape of hole from .19-in. diameter to maximum diameter shown in table. Can be used on enclosure walls up to .31-in. (8-mm) thick. Maintains enclosures Type rating 3R, 4, 4X (Stainless Steel version only) 12, and 13 when installed in an nVent HOFFMAN enclosure.
BULLETIN NUMBER
A80HS
Industry Standards
UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 (SS)
UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 (SS)
UL 508A Component Recognized; Type 3R, 4, 4X , 12, 13; File No. E61997 (SS)
UL 508A Component Recognized; Type 3R, 4, 12, 13; File No. E61997 (MS)
UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 (SS)
NEMA/EEMAC type 3R, 4, 12, 13
NEMA/EEMAC Tipo 3R, 4, 12, 13
碳钢孔密封件
Steel Hole Seals
CSA File No. 42186; Type 3R, 4, 12, 13
NEMA/EEMAC Type 3R, 4, 12, 13
IEC 60529, IP66
Stainless Steel Hole Seals
CSA File No. 42186; Type 3R, 4, 4X, 12, 13
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS