Skip to main content

Please Select Your Country/Language Preferences

Window Kit Type 4, 4X, 12, 9.00x5.50, Transparent, Polycarbonate

  • Window kits of the same size use the same interchangeable cut-out
  • The gasket material on all windows is resistant to oils, cutting fluids and many other liquids
  • All required hardware is furnished, along with assembly and cut- out instructions
  • The clear window of the Steel and Stainless Steel Window Kit is made of .25-in. (6mm) impact-resistant polycarbonate material
  • Non-Metallic Window kit are made of a single piece polycarbonate material
Show More

Catalog #:

APWK95NFNM

Window Kit Type 4 4X and 12

PRODUCT ATTRIBUTES

  • Window Size: 229 x 140 mm / 9.00 x 5.50 in
  • Cutout Size: 10.78 x 7.28 in / 274 x 185 mm
  • Material: Polycarbonate
  • Color: Unpainted
  • Finish: Transparent
  • Thickness: 0.135 ga / 3 mm
  • Weight: 1.4 lb

ADDITIONAL PRODUCT DETAILS

All Window kits are easy to install and require a simple rectangular enclosure cut-out. They are ideal for indoor and outdoor Type 3R, 4 and 12 applications. Stainless Steel Window Kits are ideal for indoor and outdoor Type 3R, 4X and 12 applications where corrosion is a concern. Non-Metallic Window Kits are ideal for indoor and outdoor Type 3R, 4, 4X and 12 applications. They are also ideal for non-metallic enclosures where exterior metallic materials are not allowed and can accommodate up to .25-in. enclosure material thickness. When determining if a window kit will fit in a door or cover, be sure to allow for gaskets, data pockets, door handles, latch rods and other parts attached to the door or cover.

Stainless Steel Window kits have a formed heavy gauge Type 304 stainless steel frame with a brushed finish. The clear window is made of .25-in. (6mm) impact-resistant polycarbonate material. They are ideal for indoor and outdoor Type 3R, 4X and 12 applications.

Non-Metallic Window kits are made of a single piece special polycarbonate blend, Makrolon, that has enhanced impact, UV, water exposure, absorption, and saturation resistance. They are ideal for indoor and outdoor Type 3R, 4, 4X and 12 applications. They are also ideal for non-metallic enclosures where exterior metallic materials are not allowed and can accommodate up to .25-in. enclosure material thickness.

All Window kits are easy to install and require a simple rectangular enclosure cut-out. All required hardware is furnished, along with assembly and cut- out instructions. The gasket material on all windows is resistant to oils, cutting fluids and many other liquids.

Window kits of the same size use the same interchangeable cut-out. Custom sizes for Steel and Stainless Steel Window Kits are available along with different finishes and gasket materials. Consult HOFFMAN for details.

When determining if a window kit will fit in a door or cover, be sure to allow for gaskets, data pockets, door handles, latch rods and other parts attached to the door or cover.

BULLETIN NUMBER

A80SW

Industry Standards

Composant UL 508A reconnu; Type 4, 4X (versions acier inoxydable et
Componente reconocido por UL 508A; Tipo 4, 4X (solo acero inoxidable y
符合 UL 508A 认证 元件; Type 4、4X (仅不锈钢和
UL 508A Component Recognized; Type 4, 4X (stainless steel and
non-metallic versions only), 3R, 12; File No. E61997.
UL 746C Component Recognized (non-metallic version only).
NEMA/EEMAC 4, 4X (versions en acier inoxydable et non métalliques uniquement), 3R, 12
NEMA/EEMAC 4, 4X (solo versiones de acero inoxidable y no metálicas), 3R, 12
NEMA/EEMAC 4、4X(仅不锈钢和非金属版本)、3R、12 型
CSA Type 4, 4X (stainless steel and non-metallic versions only), 3R, 12; File No. 42186
NEMA/EEMAC 4, 4X (stainless steel and non-metallic versions only), 3R, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS