Window Kit Type 4 and 12, 7.50x5.50x.31, Gray ANSI 61, Mild Steel
- Window kits of the same size use the same interchangeable cut-out
- The gasket material on all windows is resistant to oils, cutting fluids and many other liquids
- All required hardware is furnished, along with assembly and cut- out instructions
- The clear window of the Steel and Stainless Steel Window Kit is made of .25-in. (6mm) impact-resistant polycarbonate material
- Non-Metallic Window kit are made of a single piece polycarbonate material
PRODUCT ATTRIBUTES
- Window Size: 127 x 76 mm / 5.00 x 3.00 in
- Cutout Size: 6.69 x 4.69 in / 170 x 119 mm
- Material: Mild Steel
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 1.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
All Window kits are easy to install and require a simple rectangular enclosure cut-out. They are ideal for indoor and outdoor Type 3R, 4 and 12 applications. Stainless Steel Window Kits are ideal for indoor and outdoor Type 3R, 4X and 12 applications where corrosion is a concern. Non-Metallic Window Kits are ideal for indoor and outdoor Type 3R, 4, 4X and 12 applications. They are also ideal for non-metallic enclosures where exterior metallic materials are not allowed and can accommodate up to .25-in. enclosure material thickness. When determining if a window kit will fit in a door or cover, be sure to allow for gaskets, data pockets, door handles, latch rods and other parts attached to the door or cover.
Stainless Steel Window kits have a formed heavy gauge Type 304 stainless steel frame with a brushed finish. The clear window is made of .25-in. (6mm) impact-resistant polycarbonate material. They are ideal for indoor and outdoor Type 3R, 4X and 12 applications.
Non-Metallic Window kits are made of a single piece special polycarbonate blend, Makrolon, that has enhanced impact, UV, water exposure, absorption, and saturation resistance. They are ideal for indoor and outdoor Type 3R, 4, 4X and 12 applications. They are also ideal for non-metallic enclosures where exterior metallic materials are not allowed and can accommodate up to .25-in. enclosure material thickness.
All Window kits are easy to install and require a simple rectangular enclosure cut-out. All required hardware is furnished, along with assembly and cut- out instructions. The gasket material on all windows is resistant to oils, cutting fluids and many other liquids.
Window kits of the same size use the same interchangeable cut-out. Custom sizes for Steel and Stainless Steel Window Kits are available along with different finishes and gasket materials. Consult HOFFMAN for details.
When determining if a window kit will fit in a door or cover, be sure to allow for gaskets, data pockets, door handles, latch rods and other parts attached to the door or cover.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS