Hinged Window Kit, Type 12, 30.00x24.00x1.49, Gray, Steel
- Window is .25-in. (6-mm) clear polycarbonate
- Mounting hardware is provided
PRODUCT ATTRIBUTES
- Material: Mild Steel; Polycarbonate
- Window Size: 718 x 566 mm / 28.28 x 22.28 in
- Overall Dimensions: 30.00 x 24.00 in / 762 x 610 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated; Transparent / Powder Coated; Transparent
- Thickness: 16 ga / 1.52 mm
- Weight: 17.3 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Hinged Window Kit, Type 12 is used as a viewing window where access to components mounted behind the window is required. It can be easily mounted by drilling the appropriate mounting holes. Continuous gaskets on all openings maintain UL Type 12 rating.
BULLETIN NUMBER
A80W
Industry Standards
Componente reconocido por UL 508A; Tipo 12; Archivo N.º E61997
UL 508A Component Recognized; Type 12; File No. E61997
NEMA/EEMAC type 12
NEMA/EEMAC Tipo 12
IEC 60529,IP55
CSA Type 12; File No. 42186
NEMA/EEMAC Type 12
IEC 60529, IP55
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS