Image for Type 12 Hinged Window Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Type 12 Hinged Window Kit

Catalog Number:  APWK2420H
Back To Product

Bulletin Number:

  • A80W
  • Material:

  • Steel
  • Model Code:

  • 19730
  • Ship Wt. Std. Pkg. (lbs):

  • 13.8
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Component Recognized; Type 12; File No. E61997 CSA Type 12; File No. 42186 NEMA/EEMAC Type 12 IEC 60529, IP55
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    For use as a viewing window where access to components mounted behind the window is required. Window is .25-in. (6-mm) clear polycarbonate. Easily mounted by drilling the appropriate mounting holes. All mounting hardware is provided. Continuous gaskets on all openings maintain UL Type 12 integrity. Finish is ANSI 61 gray polyester powder paint.
    Type 12 Hinged Window Kit
    Catalog Number
    APWK2420H
    A in. 24
    B in. 20
    C in. 1.49
    S in. 18.44
    Window Size M x N in. 22.28 x 18.28
    T in. 22.44
    Overall L x W in. 24.00 x 20.00
    No accessories available.