Close
- Home>
- Type 12 Hinged Window Kit

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616788600",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | S in. | Window Size M x N in. | Overall L x W in. | T in. |
---|
Catalog Number | A in. | B in. | C in. | S in. | Window Size M x N in. | Overall L x W in. | T in. |
---|---|---|---|---|---|---|---|
APWK1212H | 12 | 12 | 1.49 | 10.44 | 10.28 x 10.28 | 12.00 x 12.00 | - |
APWK1612H | 16 | 12 | 1.49 | 10.44 | 14.28 x 10.28 | 16.00 x 12.00 | 14.44 |
APWK2016H | 20 | 16 | 1.49 | 14.44 | 18.28 x 14.28 | 20.00 x 16.00 | 18.44 |
APWK2420H | 24 | 20 | 1.49 | 18.44 | 22.28 x 18.28 | 24.00 x 20.00 | 22.44 |
APWK3024H | 30 | 24 | 1.49 | 22.44 | 28.28 x 22.28 | 30.00 x 24.00 | 28.44 |
APWK2020H | 20 | 20 | 1.49 | 18.44 | 18.28 x 18.28 | 20.00 x 20.00 | - |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
For use as a viewing window where access to components mounted behind the window is required. Window is .25-in. (6-mm) clear polycarbonate. Easily mounted by drilling the appropriate mounting holes. All mounting hardware is provided. Continuous gaskets on all openings maintain UL Type 12 integrity. Finish is ANSI 61 gray polyester powder paint.
Downloads
( 1 - 8 of 8 )
Certifications
Documents
Type 12 Hinged Window Kit
Catalog Number |
APWK2016H
|
A in. | 20 |
B in. | 16 |
C in. | 1.49 |
S in. | 14.44 |
Window Size M x N in. | 18.28 x 14.28 |
T in. | 18.44 |
Overall L x W in. | 20.00 x 16.00 |
No accessories available.
Connect With Us