Panel Support Kit, for 2.88 to 8.50-inch, White, Steel
- Each kit includes two adjustable panel support brackets
- APS3 is for One-Door or Two- Door enclosures where distance from bottom of panel to bottom of enclosure is less than 2.25-in. (57-mm)
- APS9 is for Free-stand or Multi-Door enclosure where distance from bottom of panel to bottom of enclosure is between 2.88-in. (73-mm) and 8.50-in. (216mm).
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Color: White
- Finish: Powder Coated
- Thickness: 10 ga / 3.4 mm
- Weight: 1.95 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Panel Support Kits provide additional support for panels on which heavy components are mounted. Each panel support fits over a collar stud and is then adjusted so the weight of the panel is partially supported by the bottom of the enclosure. Locknuts prevent accidental change in adjustment. A polyethylene-covered foot on each panel support distributes the panel weight and prevents damage to the interior finish.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS