Image for Panel Support Kit                                                                                                                from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panel Support Kit

Catalog Number:  APS3
Back To Product

Bulletin Number:

  • A80
  • Model Code:

  • 25790
  • Ship Wt. Std. Pkg. (lbs):

  • 0.68
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Provide additional support for panels on which heavy components are mounted. Each panel support fits over a collar stud and is then adjusted so the weight of the panel is partially supported by the bottom of the enclosure. Locknuts prevent accidental change in adjustment. A polyethylene-covered base on each panel support distributes the panel weight and prevents damage to the interior finish. Constructed of heavy-gauge steel. White finish.
    Panel Support Kit
    Catalog Number
    APS3
    Description Two panel supports for 1-door or 2-door enclosures where distance from bottom
    of panel to bottom of enclosure is less than 2.25 inches (57mm).
    No accessories available.