Image for Padlock Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Padlock Kit

Catalog Number:  APLKJIC
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 25660
  • Ship Wt. Std. Pkg. (lbs):

  • 1.0
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Designed for field installation on standard LP, CH and CHNF junction boxes and standard filter fan shrouds. To install, simply drill two holes in the cover and two holes in the enclosure body. Includes complete instructions. Padlock Kit is plated steel or Type 316 stainless steel.
    Padlock Kit
    Catalog Number
    APLKJIC
    Description Plated steel
    No accessories available.