PRODUCT ATTRIBUTES
- Material: Mild Steel
- Length: 13 mm / 0.5 in
- Color: Unpainted
- Finish: Zinc Plated
- Weight: 0.06 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Data Sheet
ADDITIONAL PRODUCT DETAILS
Threaded Panel Extenders are designed to raise the panel mounting surface. Extenders attach to threaded internal pads. Male and female 10-32 thread size.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS