Image for Operator Adapters for Preferred Cutouts from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Operator Adapters for Preferred Cutouts

Catalog Number:  APCCHVA
Back To Product

Bulletin Number:

  • A28Y
  • Model Code:

  • 79840
  • Ship Wt. Std. Pkg. (lbs):

  • 1.24
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    An operator adapter is required to install a disconnect in Bulletin A21S4, A28S4 and WS2D Hoffman enclosures that have a preferred cutout. Operator adapters include components needed to interlock the master door with the disconnect operating mechanism. Panel drilling and installation instructions are furnished with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the proper operator adapter and enclosure for the disconnect that you have selected.
    Operator Adapters for Preferred Cutouts
    Catalog Number
    APCCHVA
    Brand and Type of Operator Eaton Cutler-Hammer C361, C371 and C371 Flex Shaft
    No accessories available.