Close
- Home>
- Operator Adapters for Preferred Cutouts

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616786058",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Select an Item.
Close

Catalog Number | Brand and Type of Operator |
---|
Catalog Number | Brand and Type of Operator |
---|---|
APCABVA | Allen-Bradley 1494V variable-depth; Allen-Bradley 140U, 140G and 1494C cable-operated mechanisms |
APCCHVA | Eaton Cutler-Hammer C361, C371 and C371 Flex Shaft |
APCGETDA | General Electric STDA |
APCITE | Siemens I-T-E Max-Flex |
APCSDA | Schneider Square D® Class 9422 variable-depth and cable mechanisms |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
An operator adapter is required to install a disconnect in Bulletin A21S4, A28S4 and WS2D Hoffman enclosures that have a preferred cutout. Operator adapters include components needed to interlock the master door with the disconnect operating mechanism. Panel drilling and installation instructions are furnished with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the proper operator adapter and enclosure for the disconnect that you have selected.
Downloads
( 1 - 4 of 4 )
Certifications
Documents
Operator Adapters for Preferred Cutouts
Catalog Number |
APCABVA
|
Brand and Type of Operator | Allen-Bradley 1494V variable-depth; Allen-Bradley 140U, 140G and 1494C cable-operated mechanisms |
No accessories available.
Connect With Us