Image for Clip Nut Package from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Clip Nut Package

Catalog Number:  AN1032
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 13090
  • Ship Wt. Std. Pkg. (lbs):

  • 0.2
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Pkg. Qty:

  • 20
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Twenty plated clip nuts fit all rack-mounting angles with .281-in. (7-mm) diameter holes (through-hole type).
    Downloads (  1 - 3 of 3  )
    Certifications
    Documents
    Clip Nut Package
    Catalog Number
    AN1032
    Use With A72H2518FS
    Fits .281-diameter mounting holes
    Size #10-32
    No accessories available.