Door Stop Kit for Free-Stand Enclosures, Plated, Steel
- Can be mounted at the top or bottom of the door opening after drilling two small holes in the door and the enclosure
- Maintains UL/CSA Type 4, 4X, and 12 if properly installed in an nVent HOFFMAN enclosure
- Includes stainless steel mounting screws and nylon washers
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Thickness: 12 ga / 2.66 mm
- Weight: 1.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Designed for use with most standard, free-stand or floor-mount enclosures to secure the door in a 90-degree open position. This door stop kit is not intended for use in high-wind conditions.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS