Remote Door Switch, 120/250VAC 10Amp, Galvanized, Steel
- Mounts on enclosure frame and includes mounting hardware
- Mounting plate is 14 gauge
PRODUCT ATTRIBUTES
- Height: 1.26 in / 32 mm
- Width: 0.67 in / 17 mm
- Depth: 0.87 in / 22 mm
- Color: Unpainted
- Finish: Galvanized
- Material: Mild Steel
- Thickness: 14 ga / 1.9 mm
- Weight: 0.25 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Certification
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The Remote Door Switch can activate a light or other electrical component when the enclosure door is opened.
BULLETIN NUMBER
A80LT
Industry Standards
Composant homologué cUL selon la norme CSA C22.2 N° 14-13; Type 3R, 4, 4X, 12; Fichier E61997
Reconocido por cUL en virtud de CSA C22.2 n.º 14-13; Tipo 3R, 4, 4X, 12; Archivo E61997
cUL Recognized per CSA C22.2 No. 14-13; Type 3R, 4, 4X , 12; File E61997
UL508A Recognized, Type 3R, 4, 4X, 12; File E61997
cUL Recognized per CSA C22.2 No. 14-13; Type 3R, 4, 4X, 12; File E61997
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS