Image for Latch Kit for One-Door Type 12 Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Latch Kit for One-Door Type 12 Enclosures

Catalog Number:  AL3A
Back To Product

Bulletin Number:

  • A80
  • Model Code:

  • 25200
  • Ship Wt. Std. Pkg. (lbs):

  • 0.72
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Designed for field installation on most standard one-door Type 12 enclosures. These latch kits will not fit Hoffman disconnect, Concept™ or ProLine™ enclosures. Each kit includes a handle, latch, latch rods, adjustable rod guides and all hardware. The latch rods can be adjusted to maintain the proper gasket compression by relocating the pins in the rod guides. When the pin is removed, the latch rod can also be removed. These kits are available with a key locking handle, a non-locking handle or a padlocking handle. All openings through the door are gasketed to assure a complete seal. Ends of latch rods have rollers for easier door closing.
    Latch Kit for One-Door Type 12 Enclosures
    Catalog Number
    AL3A
    Description 1-point Latch kit
    Handle Type Non-Locking
    Opens Clockwise
    Finish Brushed Chrome
    No accessories available.