Close
- Home>
- Latch Kit for One-Door Type 12 Enclosures

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616789326",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Select an Item.
Close

Catalog Number | Handle Type | Opens | Finish |
---|
Catalog Number | Handle Type | Opens | Finish |
---|---|---|---|
AL2A | Keylock | Clockwise | Brushed Chrome |
AL2ABLK | Keylock | Clockwise | Black |
AL2ACCW | Keylock | Counterclockwise | Brushed Chrome |
AL2ACCWBLK | Keylock | Counterclockwise | Black |
AL36A | Padlock | Either Clockwise or Counterclockwise | - |
AL3A | Non-Locking | Clockwise | Brushed Chrome |
AL3ABLK | Non-Locking | Clockwise | Black |
AL2BCCW | Keylock | Counterclockwise | Brushed Chrome |
AL2BCCWBLK | Keylock | Counterclockwise | Black |
AL2BR | Keylock | Clockwise | Brushed Chrome |
AL2BRBLK | Keylock | Clockwise | Black |
AL36BR | Padlock | Either Clockwise or Counterclockwise | - |
AL3BR | Non-Locking | Clockwise | Brushed Chrome |
AL3BRBLK | Non-Locking | Clockwise | Black |
AL2CCCW | Keylock | Counterclockwise | Brushed Chrome |
AL2CCCWBLK | Keylock | Counterclockwise | Black |
AL2CR | Keylock | Clockwise | Brushed Chrome |
AL2CRBLK | Keylock | Clockwise | Black |
AL36CR | Padlock | Either Clockwise or Counterclockwise | - |
AL3CR | Non-Locking | Clockwise | Brushed Chrome |
AL3CRBLK | Non-Locking | Clockwise | Black |
AL2DCCW | Keylock | Counterclockwise | Brushed Chrome |
AL2DCCWBLK | Keylock | Counterclockwise | Black |
AL2DR | Keylock | Clockwise | Brushed Chrome |
AL2DRBLK | Keylock | Clockwise | Black |
AL36DR | Padlock | Either Clockwise or Counterclockwise | - |
AL3DR | Non-Locking | Clockwise | Brushed Chrome |
AL3DRBLK | Non-Locking | Clockwise | Black |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Designed for field installation on most standard one-door Type 12 enclosures. These latch kits will not fit Hoffman disconnect, Concept™ or ProLine™ enclosures. Each kit includes a handle, latch, latch rods, adjustable rod guides and all hardware. The latch rods can be adjusted to maintain the proper gasket compression by relocating the pins in the rod guides. When the pin is removed, the latch rod can also be removed. These kits are available with a key locking handle, a non-locking handle or a padlocking handle. All openings through the door are gasketed to assure a complete seal. Ends of latch rods have rollers for easier door closing.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Latch Kit for One-Door Type 12 Enclosures
Catalog Number |
AL2DR
|
Handle Type | Keylock |
Opens | Clockwise |
Finish | Brushed Chrome |
No accessories available.
Connect With Us