Hinged-Cover with Knockouts Type 1, 16.00x16.00x6.00, Gray, Steel
Hinged-Cover with Knockouts Type 1, 16.00x16.00x6.00, Gray, Steel
Catalog#: AHE16X16X6
Hinged-Cover with Knockouts, Type 1, feature a recessed, slotted flush latch for security as well as knockouts on all four sides, making them suitable for a wide variety of applications.
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27525
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
CSA, File 42184: Type 1
IEC 60529, IP30
Details
Resources
3D models
Features
- Butt hinges on door
- Various sizes of easily removable concentric knockouts on all four sides
- Mounting holes on back of box
- Provision for grounding
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.