Insulated Grounding Strap Braided, #8x8.19, Tinned, Copper
- Each strap consists of a length of braided copper with a ring terminal at both ends
- The grounding strap is insulated with green and yellow striped plastic
PRODUCT ATTRIBUTES
- Approximate Wire Size: #8 ga
- Length Between Ring Terminals C-to-C: 8.19 in / 208 mm
- Ring Terminal Hole Diameter: 0.406 in / 10 mm
- Color: Unpainted
- Finish: Tinned
- Material: Copper
- Weight: 0.08 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Grounding Straps can be used to provide electrical continuity between metal parts which must be electrically connected. Each strap consists of a length of braided copper with a ring terminal at both ends. Braid is insulated with green and yellow striped plastic.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |