Grounding Lug Kit, fits AWG 2-14 wire, Tinned, Steel
- Each strap consists of a length of braided copper with a ring terminal at both ends
- The grounding strap is insulated with green and yellow striped plastic
PRODUCT ATTRIBUTES
- Approximate Wire Size: 2-14 ga
- Color: Unpainted
- Finish: Tinned
- Material: Mild Steel
- Weight: 0.04 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Grounding Straps can be used to provide electrical continuity between metal parts which must be electrically connected. Each strap consists of a length of braided copper with a ring terminal at both ends. Braid is insulated with green and yellow striped plastic.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |