Image for Floor Stand Kit, Stainless Steel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Floor Stand Kit, Stainless Steel

Catalog Number:  AFK0618SS6
Back To Product

Bulletin Number:

  • A80
  • A4SY
  • Material:

  • Steel
  • Note:

  • Bulletin A80 applies to Mild Steel kits.
  • Bulletin A4SY applies to Stainless Steel kits.
  • Model Code:

  • 27234
  • Ship Wt. Std. Pkg. (lbs):

  • 0.0
  • Interchangeable:

  • False
  • Material:

  • Stainless Steel, 316
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Industry Standards:

    Product maintains UL/CSA Type 4, 4X (stainless steel only) and Type 12 when properly installed on Hoffman Type 4 or Type 12 enclosures.

    Application:

    Kits are easily installed on most wall-mount Hoffman enclosures. Can also be used to elevate Hoffman free-stand enclosures. To install, drill holes in the bottom of the enclosure and bolt the floor stands to the enclosure.It is not necessary to remove the wall-mount brackets from the enclosure.

    Specifications:

    12 gauge steel floor stand has an ANSI 61 gray polyester powder finish over pretreated surfaces. Stainless steel floor stand is available in Type 316 and Type 304.

    Components:

    Each kit includes two stands. Two sets of floor stands are recommended for enclosures larger than double door free-stand enclosures.
    Floor Stand Kit, Stainless Steel
    Catalog Number
    AFK0618SS6
    A in. 6
    B in. 18.06
    C in. 9.09
    L in. 9.09
    Height H in. 6.00
    Width C in. 18.06
    No accessories available.