Image for Flush Covers from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Flush Covers

Catalog Number:  AFE6X6
Back To Product

Bulletin Number:

  • A90P1
  • Material:

  • Steel
  • Model Code:

  • 43640
  • Ship Wt. Std. Pkg. (lbs):

  • 1.16
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Designed to mount on enclosure for flush installations. Cover is 16 or 14 gauge steel finished with ANSI 61 gray polyester powder paint.

    Description:

    Designed to mount on enclosure for flush installations. Cover is 16 or 14 gauge steel finished with ANSI 61 gray polyester powder paint.
    Flush Covers
    Catalog Number
    AFE6X6
    A in. 6
    B in. 6
    H in. 7.50
    W in. 7.50
    Fits Box Size A x B in. 6.00 x 6.00
    F in. 5.44
    G in. 1.03
    J in. 3.75
    L in.
    Cover Gauge 16
    No accessories available.