Flush Cover for Pull Box, fits 24.00x24.00, Gray, Steel
- Flush Cover for Pull Box is used on pullboxes mounted to a wall in a variety of applications when flush intallations are needed
PRODUCT ATTRIBUTES
- Height: 24 in / 610 mm
- Width: 24 in / 610 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 16 ga / 1.52 mm
- Fits Box Size: 24.00 x 24.00 in / 610 x 610 mm
- Weight: 14.78 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
ADDITIONAL PRODUCT DETAILS
Flush Cover for Pull Box is used on pullboxes mounted to a wall in a variety of applications when flush intallations are needed.
BULLETIN NUMBER
A90P1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS