Image for Flush-Mount Door Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Flush-Mount Door Frames

Catalog Number:  AFDF0606P
Back To Product

Bulletin Number:

  • A90P1
  • Model Code:

  • 43630
  • Ship Wt. Std. Pkg. (lbs):

  • 1.88
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    Use in Screw-Cover Pull Box telephone cabinet installations or in communication wiring and signal systems. Also as a junction or pull box and switch enclosure.

    Features:

  • Continuous hinge
  • Rugged black composite slide latch
  • Optional tamper-resistant lock kit includes cylinder lock, tamper-resistant screws and special driver bit.
  • Lock Kit: ACLFDF
  • 14 gauge steel door frame has ANSI 61 gray polyester powder paint finish
  • Flush-Mount Door Frames
    Catalog Number
    AFDF0606P
    Frame Size X x Y in. 8.00 x 8.00
    Door Size T in. 3.00
    Door Size S in. 3.00
    Fits Box Size A x B in. 6.00 x 6.00
    G in. 1.28
    H in. 5.44
    J in. ---
    K in. 4.00
    L in. N/A
    No accessories available.