Image for Electrical Interlock Defeater from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Electrical Interlock Defeater

Catalog Number:  AEKDF
Back To Product

Bulletin Number:

  • A80
  • Model Code:

  • 26040
  • Ship Wt. Std. Pkg. (lbs):

  • 0.22
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Enables authorized personnel to enter an enclosure while the enclosure contents are energized. Defeater is a key-operated momentary contact switch with contacts normally closed. Turning the key disengages the circuit to the electrical interlock. Can be used with all 110/120 volt Hoffman electrical interlocks. A relay must be used in conjunction with switch for 220/240 volt and 440/480 volt applications.
    Electrical Interlock Defeater
    Catalog Number
    AEKDF
    Description Electrical interlock defeater
    A @ 120 V/60 Hz Normal Inrush 10 Max.
    A @ 110 V/50 Hz Normal Inrush 10 Max.
    No accessories available.