Image for Door Stop Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Door Stop Kit

Catalog Number:  ADSTOPK
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 25600
  • Ship Wt. Std. Pkg. (lbs):

  • 1.2
  • Interchangeable:

  • False
  • Finish:

  • Plated
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Designed for use on most standard nVent HOFFMAN Type 4 and 12 enclosures to secure the door in an open position. Enclosures must have a “B” dimension of 16.00 in. (406 mm) or more and a door which opens horizontally. Door Stop Kit is not intended for use on Concept window door enclosures, or enclosures configured with a swing-out panel or swing-out rack frame. Door stop kit is not intended for use in high-wind conditions.

    Application:

    Designed for use on most standard nVent HOFFMAN Type 4 and 12 enclosures to secure the door in an open position. Enclosures must have a “B” dimension of 16.00 in. (406 mm) or more and a door which opens horizontally. Door Stop Kit is not intended for use on Concept window door enclosures, or enclosures configured with a swing-out panel or swing-out rack frame. Door stop kit is not intended for use in high-wind conditions.

    Features:

  • Can be mounted at the top or bottom of the door opening
  • The angle of the door is easily adjusted by means of a wingnut
  • The stop arm slides neatly out of the way when the door is closed
  • Maintains UL/CSA Type 4, 4X, and 12 if properly installed in an nVent HOFFMAN enclosure
  • Specifications:

  • All parts are plated mild steel
  • Includes stainless steel mounting screws and nylon washers
  • Door Stop Kit
    Catalog Number
    ADSTOPK
    Product Material Mild Steel
    Material Steel
    Finish Zinc plated
    No accessories available.