Close
- Home>
- External Data Pockets, Type 4/4X/12

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616790556",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Industry Standards:
Mild Steel Models:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | G in. | H in. | J in. |
---|
Catalog Number | A in. | B in. | C in. | G in. | H in. | J in. |
---|---|---|---|---|---|---|
ADPX4A | 15.1 | 12.25 | 3.18 | 12.00 | 10.00 | 14.25 |
ADPX4ALG | 15.1 | 12.25 | 3.18 | 12.00 | 10.00 | 14.25 |
ADPX4ASS | 15.1 | 12.25 | 3.18 | 12.00 | 10.00 | 14.25 |
ADPX4B | 6.83 | 6.25 | 2.18 | 4.00 | - | 6.25 |
ADPX4BLG | 6.83 | 6.25 | 2.18 | 4.00 | - | 6.25 |
ADPX4BSS | 6.83 | 6.25 | 2.18 | 4.00 | - | 6.25 |
ADPX4C | 12.96 | 18.25 | 2.68 | 10.00 | 16.00 | 12.25 |
ADPX4CLG | 12.96 | 18.25 | 2.68 | 10.00 | 16.00 | 12.25 |
ADPX4CSS | 12.96 | 18.25 | 2.68 | 10.00 | 16.00 | 12.25 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Applications:
Mounted on the exterior of an enclosure, Data Pockets allow access to system documentation without having to open the enclosure door.Features:
Specifications:
Finish:
Mild steel models are either ANSI 61 medium-gray or RAL 7035 light-gray polyester powder finish inside and out. Stainless steel models have brushed finish.Accessories:
Downloads
( 1 - 8 of 8 )
Certifications
Documents
External Data Pockets, Type 4/4X/12
Catalog Number |
ADPX4ALG
|
A in. | 15.1 |
B in. | 12.25 |
C in. | 3.18 |
G in. | 12.00 |
H in. | 10.00 |
J in. | 14.25 |
No accessories available.
Connect With Us