PRODUCT ATTRIBUTES
- Material: Mild Steel
- Fits: Greater than or equal to 30.00 x 24.00 in / Greater than or equal to 762 x 610 mm
- Dimensions: 12.00 x 12.00 in / 305 x 305 mm
- Color: White
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 4.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Three-inch (76-mm) deep Data Pocket provides a convenient place to store wiring diagrams, operation manuals and other documentation inside the enclosure. Large enough to store 3-ring binders. Data pocket has cut-away areas for easy inspection of contents.
BULLETIN NUMBER
A80DP
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS