Close
- Home>
- Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed Hinges

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616789989",
"Attributes" : { }
}]

Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed Hinges
Catalog Number: ADK60HH Back To ProductBulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Select an Item.
Close

Catalog Number | For | Fits Enclosure Size B in. |
---|
Catalog Number | For | Fits Enclosure Size B in. |
---|---|---|
ADK24HH | Single-Door Free-Stand/Floor-Mount Enclosures | 24.00 |
ADK30HH | Single-Door Free-Stand/Floor-Mount Enclosures | 30.00 |
ADK36HH | Single-Door Free-Stand/Floor-Mount Enclosures | 36.00 |
ADK42HH | Two-Door Free-Stand/Floor-Mount Enclosures | 42.00 |
ADK48HH | Two-Door Free-Stand/Floor-Mount Enclosures | 48.00 |
ADK60HH | Two-Door Free-Stand/Floor-Mount Enclosures | 60.00 |
ADK72HH | Two-Door Free-Stand/Floor-Mount Enclosures | 72.00 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Protects door hardware from dripping water and settling dust. Attaches quickly and easily to the enclosure with stainless steel screws and sealing washers (hardware is furnished). A tube of sealing compound is also supplied with each kit. Manufactured from 14 gauge steel with an ANSI 61 gray polyester powder paint finish over pretreated surfaces.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed Hinges
Catalog Number |
ADK60HH
|
For | Two-Door Free-Stand/Floor-Mount Enclosures |
Fits Enclosure Size B in. | 60.00 |
No accessories available.
Connect With Us