Image for Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed Hinges from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed Hinges

Catalog Number:  ADK30HH
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 26814
  • Ship Wt. Std. Pkg. (lbs):

  • 2.9
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Protects door hardware from dripping water and settling dust. Attaches quickly and easily to the enclosure with stainless steel screws and sealing washers (hardware is furnished). A tube of sealing compound is also supplied with each kit. Manufactured from 14 gauge steel with an ANSI 61 gray polyester powder paint finish over pretreated surfaces.
    Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed Hinges
    Catalog Number
    ADK30HH
    For Single-Door Free-Stand/Floor-Mount Enclosures
    Fits Enclosure Size B in. 30.00
    No accessories available.